CO-462
Part of the CO-460 Series
Ordering Code: 8134183
UPC: 098268028683
Lead Free: Not In Scope
Stack Cleanout, 2 IN Pipe, 3 1/2 IN Gasketed Brass Plug, No Hub Connections
This 3 inch, cast iron, stack cleanout is specifically designed for wall applications. Ideal for vertical stack bases. It features a 3 1/2 inch NPT gasketed brass countersunk plug and no hub connection for 2 inch pipe.
- Countersunk Plug
- Access Cover
- Vandal Proof Screw
- Cast Iron
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 4 IN |
Outlet Connection Type | No Hub |