Skip to Main Content
Logo

FD-1103-A6

Part of the FD-1100-A Series

Ordering Code: FD-1103-A6

UPC: 098268037173

Lead Free: Not In Scope

Floor Drain, 3 IN Pipe, No Hub, Anchor Flange, Reversible Clamping Collar, 6 IN Adjustable Round Stainless Steel Top, Epoxy Coated Cast Iron

This epoxy-coated, cast iron floor drain is ideal for sanitary floor applications. It features a 6 inch round, adjustable, heel-proof, stainless steel strainer, reversible clamping collar with primary and secondary weepholes, anchor flange and 3 inch no hub connection. This item carries a Medium Duty load rating and can be purchased as BAA compliant. Sediment Bucket, vandal proof, trap primer tapping, backwater valve, hinged grate, galvanized body, strainer extension and various funnel options are also available.

Product Features

  • Adjustable top
  • Extra heavy duty load rating
  • Nickel bronze strainer
  • Cast iron
Specifications
Brand Name Watts
Lead Free Not In Scope
Outlet Connection Size 3 IN
Outlet Connection Type No Hub