Skip to Main Content

FD-343P-Y

Part of the FD-340-Y Series

Ordering Code: FD-343P-Y

UPC: 098268037807

Lead Free: Not In Scope

Floor Drain, 3 IN Pipe, Push On, Anchor Flange, Weepholes, 12 IN Round Ductile Iron Grate, Epoxy Coated Cast Iron

This epoxy-coated, cast iron floor drain is ideal for interior area applications. It features an 12 1/2 inch round fixed top with heel-proof ductile iron grate, weepholes, anchor flange and 3 inch push on connection. This item carries an Extra Heavy Duty load rating and can be purchased as BAA compliant. Nickel bronze top, sediment bucket, vandal proof, trap primer tapping, backwater valve, galvanized body, secondary strainer, dome grate and various funnel options are also available.

Product Features

  • Fixed ductile iron top
  • Cast iron
  • Weeping holes
  • Extra heavy duty load rating
Specifications
Brand Name Watts
Lead Free Not In Scope
Outlet Connection Size 3 IN
Outlet Connection Type Push