Skip to Main Content
Logo

FS-714-22

Part of the FS-710 Series

Ordering Code: 8185071

UPC: 098268030112

Lead Free: Not In Scope

Floor Sink Body, 8 IN Square, 6 IN Deep, Cast Iron, Porcelain Enamel Coated Interior, 4 IN No Hub

This 8 inch square by 6 inch deep floor sink body features is cast iron with a white, acid resistant, porcelain enamel coated interior. It has a 4 inch no hub connection.

Product Features

  • No hub
  • Cast iron
  • Square
  • Porcelain enamel coated interior
Specifications
Brand Name Watts
Lead Free Not In Scope
Outlet Connection Size 4 IN
Outlet Connection Type No Hub