Skip to Main Content
Logo

FS-723-22

Part of the FS-720 Series

Ordering Code: 8185081

UPC: 098268030198

Lead Free: Not In Scope

Floor Sink Body, 8 IN Round, 6 IN Deep, Cast Iron, Porcelain Enamel Coated Interior, 3 IN No Hub

This 8 inch round by 6 inch deep floor sink body features is cast iron with a white, acid resistant, porcelain enamel coated interior. It has a 3 inch no hub connection.

Product Features

  • Porcelain Enamel Coated Interior
  • Cast Iron
  • No Hub
  • Round
Specifications
Brand Name Watts
Lead Free Not In Scope
Outlet Connection Size 3 IN
Outlet Connection Type No Hub