Skip to Main Content
Logo

FS-734P

Part of the FS-730 Series

Ordering Code: FS-734P

UPC: 098268038187

Lead Free: Not In Scope

Floor Sink, 4 IN Pipe, 12 IN Square x 6 IN Deep Porcelain Enamel Coated Cast Iron Grate, Dome Bottom Strainer, Push On

This 12 inch square by 6 inch deep sanitary floor sink is designed for commercial applications. It features a white, acid-resistant, porcelain enamel coated interior, loose set porcelain enamel coated cast iron grate, polypropylene dome bottom strainer, 4 inch push on outlet and can be purchased BAA compliant. Flange with weepholes, sediment bucket, vandal proof, trap primer tapping and various grate and funnel materials and shapes are among the many options available.

Product Features

  • Loose set grate
  • Square
  • Dome strainer
  • Porcelain enamel coated interior
Specifications
Brand Name Watts
Lead Free Not In Scope
Outlet Connection Size 4 IN
Outlet Connection Type Push