Skip to Main Content
Logo

Dead Level DX-GF

12 in. Wide Trench Frame & Grating

Series Dead Level DX-GF 12 in.(305mm) wide x 48 in.(1219mm) long (standard) ductile iron frame, with rust-resistant oil-black coating, and (specify) grating to suit DIN Class (specify) load rating. System to include frame connectors, grate lockdowns, and construction covers.

Features

  • Long (standard) ductile iron frame
  • Rust-resistant oil-black coating

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific Dead Level DX-GF

Approval Information

For approval information, please refer to the products specification sheet. For any other information on product certification and documentation information, please visit our certification partner websites: