Dead Level S
Deck Channel for Cast in Place Slabs
Series Dead Level S Deck Channel system with 6 in (152mm) wide x 48 in (1219mm) long (standard) ductile iron frame, UV stabilized talc-filled polypropylene channels with integral 4" IPS threaded bottom outlet. System shall be frame-anchored, with (specify) grating to suit DIN Class (specify) load rating. System to include frame connectors, grate lockdowns, and construction covers. Installation to be performed in accordance with manufacturer's instructions and recommendations.
-
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Dead Level S