Skip to Main Content

WD

PDI Certified Grease Interceptor

  • Gasketed skid-proof cover helps ensure a secure seal
  • Acid-resistant epoxy coated steel for smooth finish and long life
  • Removable baffle assembly and deep seat trap with cleanout ensure easy maintenance
  • External cast iron flow control fitting and no hub (standard) connections for easy installation

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific WD

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:


ASSE CSA FM Approvals NSF
UL ULC USC WQA