Skip to Main Content

WD-20-A

Part of the WD-A Series

Ordering Code: 8185818

UPC: 643925286816

Lead Free: Not In Scope

Grease Interceptor, Floor-Mounted, 20 GPM, 3 IN FIP, Semi-Automatic, Steel Skid-Proof Cover, Deep Seal Trap, Internal Control Plate, Draw-Off Hose

This floor-mounted epoxy-coated steel, semi-automatic draw-off grease interceptor has a gasketed, epoxy-coated steel, skid-proof cover, 3 inch female threaded connections and can support a flow rate of up to 20 GPM. It features hex head perimeter bolts, a removable grease accumulating cover and baffle assembly, a deep seal trap with cleanout, an internal stainless steel flow control plate, a flexible draw-off hose and an outlet shut-off valve.

Product Features

  • Semi-automatic
  • Epoxy-coated steel
  • Floor mounted
  • 20 GPM
Specifications
Body Material Steel
Brand Name Watts
Flow Rate 20 GPM
Inlet Connection Size 3 IN
Inlet Connection Type Female Threaded
Lead Free Not In Scope
Outlet Connection Size 3 IN
Outlet Connection Type Female Threaded