Skip to Main Content
Logo

WD-20-L

Part of the WD-L Series

Ordering Code: 8151237

UPC: 098268987676

Lead Free: Not In Scope

Grease Interceptor, Low Rough-In, Recessed/Floor-Mounted, 20 GPM, 3 IN NH, Gasketed Steel Cover, Deep Seal Trap, Internal Control Plate, Draw-Off Hose

This low-rough-in, recessed or floor-mounted, epoxy-coated steel grease interceptor has a gasketed, epoxy-coated steel cover, 3 inch no hub connections and can support a flow rate of up to 20 GPM. It features hex head center bolts, a removable baffle assembly, a deep seal trap with cleanout, and an external cast iron flow control fitting. It is PDI certified.

Product Features

  • Low-rough-in
  • 20 GPM
  • Recessed or floor mounted
  • Epoxy-coated steel
Specifications
Body Material Steel
Brand Name Watts
Flow Rate 20 GPM
Inlet Connection Size 3 IN
Inlet Connection Type No Hub
Lead Free Not In Scope
Outlet Connection Size 3 IN
Outlet Connection Type No Hub