Skip to Main Content
Logo

WD-35-L-THD

Part of the WD-L Series

Ordering Code: 8185868

UPC: 098268039917

Lead Free: Not In Scope

Grease Interceptor, Low Rough-In, Recessed/Floor-Mted, 35 GPM, 4 IN FIP, Gasketed Steel Cover, Deep Seal Trap, Internal Control Plate, Draw-Off Hose

This low-rough-in, recessed or floor-mounted, epoxy-coated steel grease interceptor has a gasketed, epoxy-coated steel cover, 4 inch female threaded connections and can support a flow rate of up to 35 GPM. It features hex head center bolts, a removable baffle assembly, a deep seal trap with cleanout, and an external cast iron flow control fitting. It is not PDI certified.

Product Features

  • 35 GPM
  • Epoxy-coated steel
  • Recessed or floor mounted
  • Low-rough-in
Specifications
Body Material Steel
Brand Name Watts
Flow Rate 35 GPM
Inlet Connection Size 4 IN
Inlet Connection Type Female Threaded
Lead Free Not In Scope
Outlet Connection Size 4 IN
Outlet Connection Type Female Threaded