Skip to Main Content
Logo

WD-20-LA

Part of the WD-LA Series

Ordering Code: 8186042

UPC: 643925287424

Lead Free: Not In Scope

Grease Interceptor, Low Rough-In, Floor-Mounted, 20 GPM, 3 IN FIP, Semi-Automatic, Steel Cover, Deep Seal Trap, Internal Control Plate, Draw-Off Hose

This low-rough-in, floor-mounted, epoxy-coated steel, semi-automatic draw-off grease interceptor has a gasketed, epoxy-coated steel cover, 3 inch female threaded connections and can support a flow rate of up to 20 GPM. It features hex head perimeter bolts, a removable grease accumulating cover and baffle assembly, a deep seal trap with cleanout, an internal stainless steel flow control plate, a flexible draw-off hose and an outlet shut-off valve.

Product Features

  • Low-rough-in
  • Recessed or floor mounted
  • Epoxy-coated steel
  • 20 GPM
Specifications
Body Material Steel
Brand Name Watts
Flow Rate 20 GPM
Inlet Connection Size 3 IN
Inlet Connection Type Female Threaded
Lead Free Not In Scope
Outlet Connection Size 3 IN
Outlet Connection Type Female Threaded