OI-K
Large Capacity Oil Interceptor
Series OI-K recessed or floor mounted epoxy coated steel oil interceptor with gasketed epoxy coated steel skid-proof cover secured with hex head center bolt(s), double wall deep seal trap, draw-off connection and dual vent connections, integral stainless steel flow control plate, and no hub (standard) connections.
Features
- Double wall deep seal trap and gasketed, skid-proof cover ensure a reliable seal
- Integral stainless steel flow control plate and no hub (standard) connections for easy installation
- Epoxy coated steel interceptor housing and cover for smooth finish and long life
- Draw-off connection and dual vent connections help simplify maintenance
-
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific OI-K