Skip to Main Content
Logo

OI-750-62.5-EXTN

Part of the OI Series

Ordering Code: 8158570

UPC: 643925523973

Lead Free: Not In Scope

Oi-750-extension 62.5 Inch

This Extension adds sixty two and one half inches to the invert dimension of a standard OI-750 Oil Interceptor. This oil interceptor extension is made of powder coated carbon steel for durability and long life.

Product Features

  • Interceptor Extension
  • 62.5 Inch High Extension
  • Carbon Steel
  • Powder Coated
Specifications
Body Material Carbon Steel
Brand Name Watts
Flow Rate 50 GPM
Inlet Connection Size 4 IN
Inlet Connection Type No Hub
Lead Free Not In Scope
Outlet Connection Size 4 IN
Outlet Connection Type No Hub