Skip to Main Content
Logo

B15-10

Part of the RD-300 Series

Ordering Code: 8151096

UPC: 098268040340

Lead Free: Not In Scope

Roof Drain Body for RD-300, Epoxy Coated Cast Iron, 10 IN No Hub Connection

This epoxy-coated cast iron roof drain body is designed for the high volume RD-300 series and features a 10 inch no hub connection.

Product Features

  • Cast iron
  • 10 Inch
  • No hub
  • High volume
Specifications
Body Material Cast Iron
Brand Name Watts
DomeType Does Not Apply To Product
FreeArea No
Lead Free Not In Scope
Outlet Connection Size 10 IN
Outlet Connection Type No Hub
OverflowDome No
OverflowDrain Does Not Apply To Product