B15-6
Part of the RD-300 Series
Ordering Code: 8151094
UPC: 098268040241
Lead Free: Not In Scope
Roof Drain Body for RD-300, Epoxy Coated Cast Iron, 6 IN No Hub Connection
This epoxy-coated cast iron roof drain body is designed for the high volume RD-300 series and features a 6 inch no hub connection.
Product Features
- Cast iron
- 6 Inch
- No hub
- High volume
Specifications | |
---|---|
Body Material | Cast Iron |
Brand Name | Watts |
DomeType | Does Not Apply To Product |
FreeArea | No |
Lead Free | Not In Scope |
Outlet Connection Size | 6 IN |
Outlet Connection Type | No Hub |
OverflowDome | No |
OverflowDrain | Does Not Apply To Product |