Skip to Main Content
Logo

B15-S

Part of the RD-300 Series

Ordering Code: 8151425

UPC: 098268040371

Lead Free: Not In Scope

Sump Receiver for RD-300, Steel, 24 IN x 24 IN

This steel sump receiver is designed for the high volume RD-300 roof drain series and measures 24 inches by 24 inches square.

Product Features

  • Square
  • 24 Inch x 24 Inch
  • Steel
  • Roof drain
Specifications
Body Material Does Not Apply To Product
Brand Name Watts
DomeType Does Not Apply To Product
FreeArea No
Lead Free Not In Scope
Outlet Connection Size Does Not Apply To Product
Outlet Connection Type Does Not Apply To Product
OverflowDome No
OverflowDrain Does Not Apply To Product