Skip to Main Content
Logo

B15-W

Part of the RD-300 Series

Ordering Code: 8185921

UPC: 098268040500

Lead Free: Not In Scope

Internal Water Dam for RD-300, 4 IN High Standpipe, Cast Iron

This cast iron internal water dam is designed for the RD-300 high volume roof drain series and features a 4 inch standpipe.

Product Features

  • standpipe
  • Overflow drain
  • Cast iron
  • 4 Inch
Specifications
Body Material Does Not Apply To Product
Brand Name Watts
DomeType Does Not Apply To Product
FreeArea No
Lead Free Not In Scope
Outlet Connection Size Does Not Apply To Product
Outlet Connection Type Does Not Apply To Product
OverflowDome No
OverflowDrain Does Not Apply To Product