Skip to Main Content
Logo

B2-KDM-80

Part of the RD-300 Series

Ordering Code: 8132381

UPC: 098268981193

Lead Free: Not In Scope

Dome, Aluminum, Self- Locking, 7 Inches High, RD-300 Series

This aluminum, self-locking dome measures 7 inches high and is designed for the RD-300 roof drain series.

Product Features

  • Aluminum
  • 7 Inches High
  • RD-300 Series
  • Self-locking
Specifications
Body Material Does Not Apply To Product
Brand Name Watts
DomeType Aluminum
FreeArea No
Lead Free Not In Scope
Outlet Connection Size Does Not Apply To Product
Outlet Connection Type Does Not Apply To Product
OverflowDome No
OverflowDrain Does Not Apply To Product