Skip to Main Content
Logo

B2KDM

Part of the RD-300 Series

Ordering Code: 8132380

UPC: 643925315240

Lead Free: Not In Scope

Dome, Ductile Iron, Self- Locking, 7 Inches High, RD-300 Series

This ductile iron, self-locking dome measures 7 inches high and is designed for the RD-300 roof drain series.

Product Features

  • RD-300 Series
  • 7 Inches high
  • Self-locking
  • Ductile iron
Specifications
Body Material Does Not Apply To Product
Brand Name Watts
DomeType Ductile Itron
FreeArea No
Lead Free Not In Scope
Outlet Connection Size Does Not Apply To Product
Outlet Connection Type Does Not Apply To Product
OverflowDome No
OverflowDrain Does Not Apply To Product