Skip to Main Content
Logo

RD-9410-NH

Part of the RD-940 Series

Ordering Code: 8186065

UPC: 098268040517

Lead Free: Not In Scope

Downspout Nozzle, Cast Nickel Bronze, Anchor Flange, Countersunk Mounting Holes, No Hub 10 IN Connection

This cast nickel bronze downspout nozzle features an anchor flange, countersunk mounting holes, a 10 inch no hub connection and can be purchased BAA compliant. A stainless steel bird screen option is also available.

Product Features

  • No hub
  • Anchor flange
  • Countersunk mounting holes
  • Cast nickel bronze
Specifications
Body Material Does Not Apply To Product
Brand Name Watts
EANUCCCode 098268040517
Lead Free Not In Scope
Outlet Connection Size 10 IN
Outlet Connection Type No Hub
Series RD-940