Skip to Main Content
Logo

RD-942

Part of the RD-940 Series

Ordering Code: 8187325

UPC: 098268047882

Lead Free: Not In Scope

Downspout Nozzle, Cast Nickel Bronze, Anchor Flange, Countersunk Mounting Holes, FIP 2 IN Connection

This cast nickel bronze downspout nozzle features an anchor flange, countersunk mounting holes, a 2 inch FIP connection and can be purchased BAA compliant. A stainless steel bird screen option is also available.

Product Features

  • FIP
  • Countersunk mounting holes
  • Anchor flange
  • Cast nickel bronze
Specifications
Body Material Does Not Apply To Product
Brand Name Watts
EANUCCCode 098268047882
Lead Free Not In Scope
Outlet Connection Size 2 IN
Outlet Connection Type Female Threaded
Series RD-940