Skip to Main Content
Logo

RD-943P

Part of the RD-940 Series

Ordering Code: 8187438

UPC: 098268043075

Lead Free: Not In Scope

Downspout Nozzle, Cast Nickel Bronze, Anchor Flange, Countersunk Mounting Holes, Push On 3 IN Connection

This cast nickel bronze downspout nozzle features an anchor flange, countersunk mounting holes, a 3 inch push on connection and can be purchased BAA compliant. A stainless steel bird screen option is also available.

Product Features

  • Cast nickel bronze
  • Anchor flange
  • Push on
  • Countersunk mounting holes
Specifications
Body Material Does Not Apply To Product
Brand Name Watts
EANUCCCode 098268043075
Lead Free Not In Scope
Outlet Connection Size 3 IN
Outlet Connection Type Push
Series RD-940