Skip to Main Content
Logo

RD-945-NH

Part of the RD-940 Series

Ordering Code: 8186390

UPC: 098268040548

Lead Free: Not In Scope

Downspout Nozzle, Cast Nickel Bronze, Anchor Flange, Countersunk Mounting Holes, No Hub 5 IN Connection

This cast nickel bronze downspout nozzle features an anchor flange, countersunk mounting holes, a 5 inch no hub connection and can be purchased BAA compliant. A stainless steel bird screen option is also available.

Product Features

  • Cast nickel bronze
  • Countersunk mounting holes
  • Anchor flange
  • No hub
Specifications
Body Material Does Not Apply To Product
Brand Name Watts
EANUCCCode 098268040548
Lead Free Not In Scope
Outlet Connection Size 5 IN
Outlet Connection Type No Hub
Series RD-940