072
The Slab Sensor 072 is designed to measure temperature in outside snow melting slabs. It has a high density polyethylene (HDPE) sleeve which is designed for use in conduits, soils, or concrete, as it is suitable for direct burial. This product is supplied with 20 FT (6 m) of 2 conductor cable.
Features
- Designed for direct burial in conduits, soils, or concrete
- 10K thermistor
- Water resistant
- Supplied with 20 ft (6 m) of 2-conductor cable
Literature
-
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 072
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |