406
The tekmarNet®2 House Control 406 is designed to operate the equipment in a 2-pipe, single tank, hydronic heating and cooling system. It operates two heat pump stages (water-to-water or air-to-water) with a backup heat source (boiler or electric resistance). The heat pump provides either hot or chilled water to a storage tank loop and optional mixed temperature loop. For radiant heating, the water temperature is calculated using outdoor temperature reset.
For radiant cooling, the chilled water temperature is maintained at an adjustable setpoint, or is adjusted using dew-point reset with a humidity sensor. A backup boiler can provide an outdoor reset water temperature as well as domestic hot water and setpoint water temperatures. The 406 operates 4 on-board heating and cooling zones and is expandable up to 52 zones on the boiler, tank, and mix water temperatures.
Features
- Operates two heat pump stages with a backup heat source
- Designed to operate the equipment in a 2-pipe, single tank, hydronic heating and cooling system
- Heat Pump & Backup, Four Zone Valves
- Maintained at an adjustable setpoint
- Zone synchronization
- Remote system access
Literature
-
- Brochure - 406 Product Spotlight (Jan 2012 - Present)
- Brochure - Leading the Way in Heat Pump Control (Jan 2012 - Present)
- Catalog - tekmar Controls
- Installation and Operation - 406 (May 2016 - Present)
- Quick Set-up - 406 (Mar 2014 - Present)
- SB072 - Flame Safeguard Controls Incompatible with Converter 005
- SB086 - Installing House Controls 400, 401, 402, 403 & 406 with Modulating Boilers
- SB102 - Maximum Inrush Current for Controls
- Specification Sheet - 406 (Nov 2011 - Present)
- User Manual - 406 (Dec 2011 - Present)
- Visio and AutoCAD Applications - 406
Archived
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 406
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |