564B
This black finish Invita® WiFi Thermostat makes upgrading easy by using the existing 2 wires from any living space to connect to an HVAC Interface Module in the mechanical room. It works with most types of heating and cooling systems including conventional, heat pump and dual fuel while offering fan, relative humidity and ventilation control. The Watts® Home app provides secure WiFi adjustment, remote temperature control and can send email notifications when there are problems with the HVAC system. The Invita WiFi offers a choice of five display screen color themes.
Features
- Mobile and web app, warning email notifications
- Weather, outdoor temperature
- Programmable schedule with early start, energy monitoring
- Water leak notification when connected to Watts FloodSafe Water Detector Shutoff
- Ventilation
- Slim profile with multiple display color options
- Relative humidity control
Literature
-
Literature
- Brochure - FloodSafe Water Detector Shutoff
- Brochure - FloodSafe Water Detector Shutoff (French)
- Brochure - Invita WiFi Thermostat 564
- Brochure - Invita WiFi Thermostat 564 (French)
- Installation and Operation - 564 (June 2022 - Present)
- Installation and Operation - 564 (June 2022 - Present) (French)
- Installation and Operation - Watts Home App
- Installation and Operation - Watts Home App (French)
- Installation and Operation - Watts Home App (Spanish)
- Job Record - 564 (June 2022 - Present)
- SB101 - Satellite Internet Connections to WiFi Controls
- Specification Sheet - 564 (June 2022 - Present)
- User Manual - 564 (June 2022 - Present)
- User Manual - 564 (June 2022 - Present) (French)
- Visio and AutoCAD Applications - 564
Archived- Installation and Operation - 564 (Feb 2020 - June 2022)
- Installation and Operation - 564 (July 2021 - June 2022) (French)
- Installation and Operation - 564 (Mar 2018 - Feb 2020)
- Job Record - 564 (Mar 2018 - Aug 2020)
- Quick Set-up - 564 (Mar 2018 - Jul 2019)
- Quick Set-up - 564 (Oct 2019 - June 2022)
- Specification Sheet - 564 (Oct 2019 - June 2022)
- User Manual - 564 (Apr 2018 - June 2022) (French)
- User Manual - 564 (Mar 2018 - Jul 2019)
- User Manual - 564 (Oct 2019 - June 2022)
- Voice Control Manual for Invita WiFi Thermostat (Oct 2019 - June 2022)
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 564B
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |