Skip to Main Content
Logo

HAV-RC

Part of the HAV Series

Ordering Code: 0950110

UPC: 098268678116

Lead Free: Not In Scope

Air Vent Replacement Catridge

A periodic check of the condition of the discs will establish the need for replacement. When the discs are damaged, the valve can only operate manually to restore to automatic working, the cartridge must be replaced. To replace the cartridge, unscrew the handwheel, clean the seat of the valve of any foreign matter and then assemble a new disc cartridge.

Specifications
Brand Name Watts
Contact Rating Does Not Apply To Product
Fastfill Feature No
Fill Tapping Size Does Not Apply To Product
Float Chamber Connection Size Does Not Apply To Product
Flow Rate Does Not Apply To Product
Hydronic Item Type Air Vent
Lead Free Not In Scope
Model Number HAV-RC
Outlet Connection Size Does Not Apply To Product
Outlet Connection Type Does Not Apply To Product
Outlet Thread Type Does Not Apply To Product
Part Number 0950110
Pipe Plug No
Pressure Adjustment Range Does Not Apply To Product
Pressure Steam Discharge Capacity Does Not Apply To Product
Purge And Drain Diameter Does Not Apply To Product
Purge And Drain Outlet Size Does Not Apply To Product
Series HAV
Side Tapping No
Side Tapping Size Does Not Apply To Product
Strainer No
Strainer Material Does Not Apply To Product
Switch Type Does Not Apply To Product
Temperature Adjustment Range Does Not Apply To Product
Temperature Range 140 to 240 degrees F
Top 1 Tapping Size Does Not Apply To Product
Top 2 Tapping Size Does Not Apply To Product
Top Tapping No
Vacuum Breaker No