Skip to Main Content
Logo

LFF1115-3TF 2 1/2

Part of the LFF1115 Series

Ordering Code: VT210307

UPC: 098268044591

Lead Free: YES

2 1/2 In Angle Pressure Reducing Valve, Class 150 Flanged, Epoxy Coated, Check

This 2 1/2 inch angle pattern class 150 flanged epoxy coated pressure reducing control valve, model 115-3, is designed to automatically reduce a fluctuating higher inlet pressure to a constant lower downstream pressure regardless of varying flow rates. The quick closing action of the valve limits possible damaging high inlet pressure from passing through the valve to downstream piping. Piloted with a check feature to close the valve when downstream pressure becomes greater than upstream pressure.

Product Features

  • Epoxy coated
  • Copper tubing/brass fittings
  • Angle pattern
  • Class 150 flanged
Specifications
Brand Name Watts
EANUCCCode 098268044591
Lead Free YES
Part Number VT210307
Series LFF1115