Skip to Main Content
Logo

LFF1115-3TF 2 150

Part of the LFF1115 Series

Ordering Code: VT595036

UPC: 098268044669

Lead Free: YES

2 In Angle Class 150 Flange Epoxy Coat Pressure Reducing Control Valve, Check Valve, Classic, Fixed Orifice Closing Speed

This 2 inch angle pattern class 150 flanged epoxy coated pressure reducing control valve, Classic series F1115-3, is designed to automatically reduce a fluctuating higher inlet pressure to a constant lower downstream pressure regardless of varying flow rates. The quick closing action of the valve limits possible damaging high inlet pressure from passing through the valve to downstream piping. Piloted with a check feature to close the valve when downstream pressure becomes greater than upstream pressure. This valve has a fixed orifice closing speed.

Product Features

  • Class 150 flanged
  • Angle pattern
  • Copper tubing/brass fittings
  • Epoxy coated
Specifications
Brand Name Watts
Lead Free YES
Model Number LFF1115-3TF 2 150
Part Number VT595036
Series LFF1115