Skip to Main Content
Logo

8-M1115FBB1A1B0H-0 Watts

Part of the M1115F Series

Ordering Code: 4417-05

UPC: 098268110449

Lead Free: YES

8 IN Angle Class 150 Flanged, Fire Pressure Reducing Control Valve, UL Listed, Xylan Coated Stem and Seat Ring, 175 PSI

This Watts 8 inch, angle pattern, class 150 flanged, fire pressure reducing control valve is designed to automatically reduce a fluctuating higher inlet pressure to a constant lower downstream pressure regardless of varying flow rates. The quick closing action of the valve prevents possible damaging high inlet pressure from passing through the valve to downstream piping. This valve is UL listed for a 50-165 PSI reduced pressure adjustment range. This valve includes epoxy coated ductile iron and xylan coated stainless steel stem and seat ring.

Product Features

  • Angle pattern
  • Coated stem and seat ring for longer life in harsh water conditions
  • Convenient Class 150 flanges
  • Outlet pressure adjustment range is 50 to 165 PSI
Specifications
BrandName Watts
LeadFree YES
ModelNumber 8-M1115FBB1A1B0H-0
Part Number 4417-05
Series M1115F