Skip to Main Content
Logo

LFF116 1 1/2

Part of the LFF116 Series

Ordering Code: T218203

UPC: 098268046779

Lead Free: YES

1 1/2 Pressure Relief, Sustaining Or Backpressure Control Valve

This 1 1/2 IN pressure relief, sustaining or backpressure control valve is designed to permit flow when upstream pressure is above the adjustable set point of the control pilot, and throttle toward closed when upstream pressure falls below the adjustable set point. When the valve is installed off the main line on the branch of a tee it serves as a pressure relief valve. It is normally closed and quickly opens when upstream pressure exceeds the pilot setting, relieving excess pressure. When the valve is installed in line connecting two distribution zones, it serves as a pressure sustaining control valve. When pressure in the upstream zone falls below the pilot setting it modulates toward a closed position sustaining pressure in the upstream zone. When the valve is installed in line on the discharge of a pump is serves as a backpressure control valve. When pump discharge pressure falls below the pilot setting it modulates toward a closed position increasing backpressure against the pump.

Product Features

  • Copper tubing/brass fittings
  • Epoxy coated
  • Globe pattern
  • NPT threaded
Specifications
Brand Name Watts
Lead Free YES
Model Number LFF116 1 1/2
Part Number T218203
Series LFF116