Skip to Main Content
Logo

605GD

Single Chamber - Reduced Port

Series 605GD (Globe) and 605AD (Angle) are Ductile Iron, reduced port, single chamber basic valves that incorporate a one-piece disc and diaphragm assembly. This assembly is the only moving part within the valve, allowing it to open, close, or modulate as commanded by the pilot control system. The reduced port design offers improved low-flow performance and cavitation resistance.

Features

  • One-piece disc and diaphragm assembly opens, closes, or modulates as commanded by the pilot control system
  • Sizes 3 in. to 24 in. (75mm to 600mm)
  • Reduced port design offers improved low-flow performance and cavitation resistance
  • Lead free ductile iron body and cover with stainless steel trim

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific 605GD

Approval Information

For approval information, please refer to the products specification sheet. For any other information on product certification and documentation information, please visit our certification partner websites: