Skip to Main Content
Logo

BV

Ball Valve

BV Series Ball Valves are used in pilot lines to provide a positive shutoff in any override or maintenance situation for simple trouble shooting. This 2-piece, full port valve features: bottom loaded stems, PTFE seats and packing.

Features

  • Used in pilot lines to provide a positive shutoff
  • Size: 1/4 in. – 1 in. NPT
  • Two-piece, full port valve features bottom loaded stems, PTFE seats and packing
  • For any override or maintenance situation for simple troubleshooting

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific BV

Approval Information

For approval information, please refer to the products specification sheet. For any other information on product certification and documentation information, please visit our certification partner websites: