Skip to Main Content
Logo

LFFC

Flow Control

A Flow Control is an adjustable device used for tuning valve performance. It can be installed to either control the opening or closing the speed of the automatic control main valve. When the flow is in the direction of the needle the flow control is an adjustable restriction. In the free flow direction the seat moves out of the flow path to allow unrestricted flow.

Features

  • 1/2 in. NPT
  • Controls the opening or closing the speed of the automatic control main valve
  • Adjustable device used for tuning valve performance
  • Lead free or Stainless Steel construction

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFFC

Approval Information

For approval information, please refer to the products specification sheet. For any other information on product certification and documentation information, please visit our certification partner websites: