Skip to Main Content
Logo

972GD

Ductile Iron On-Off Float Valve (4 inches and Smaller)

972GD (Globe) and 972AD (Angle) Series is designed to close drip tight when water level reaches the adjustable high-level setpoint, and open fully when water level is below the adjustable low-level setpoint to increase tank circulation. High and low levels are separately adjustable by positioning stop collars on the float rod(s) at desired opening and closing setpoints. If desired, the on-off action of the valve can be reversed by modifying the hydraulic connections of the On-Off Float Pilot. The Float Pilot may be either valve or remote mounted.

Features

  • Fully open position allows a calculated “draw-down” of water level to increase tank circulation
  • High and low levels are separately adjustable by positioning stop collars on the float rod(s) at desired opening and closing setpoints
  • The On-Off action of the valve can be “reversed” by modifying the hydraulic connections of the On-Off Float Pilot
  • Designed to open fully or close drip-tight as commanded by the Float Control Pilot

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific 972GD

Approval Information

For approval information, please refer to the products specification sheet. For any other information on product certification and documentation information, please visit our certification partner websites: