007M3QT 3/4 R
Part of the 007 Series
Ordering Code: 0953242
UPC: 098268922974
Lead Free: NO
3/4 In Bronze Double Check Valve Assembly With Quarter Turn Shutoff And Tee Handle, Single Top Entry
This 3/4 inch double check valve assembly is designed to prevent the backflow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure in accordance with national plumbing codes and water authority requirements. Its compact modular design facilitates easy maintenance with a single access cover for in-line repairs. It is ideal for protection in continuous pressure piping applications and at cross-connections identified as non-health hazards and for contaminants at the service line entrance. This assembly consists of a bronze body construction, NPT end connections, quarter turn ball valve shutoffs with tee handle, top mounted test cocks, two in-line independent positive seating check modules, captured springs, and replaceable check discs and seats.
Product Features
- Modular compact design
- Top entry
- Replaceable seats and seat discs
- Bronze body for durability
Specifications | |
---|---|
Backflow Preventer Type | Double Check Valve Assembly |
Body Finish | Cast Bronze |
Body Material | Bronze |
Body Pattern | Inline |
Brand Name | Watts |
Bypass | No |
Cap And Tether | No |
Disc Material | Rubber |
Elbow Fitting | No |
GDS Status | Registered |
Hazard Protection Level | Non Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Female Threaded |
Inlet Shutoff Valve Type | Quarter Turn Ball Valve |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 12.10 |
Maximum Working Pressure-PSI | 175 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Model Number | 007M3QT 3/4 R |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Shutoff Valve Type | Quarter Turn Ball Valve |
Outlet Thread Type | NPT |
Part Number | 0953242 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backpressure and Backsiphonage |
Seat Material | Rubber |
Series | 007 |
Strainer | No |
Type | Kit |
-
Downloads