Skip to Main Content

LF007M1-QT 2

Part of the LF007 Series

Ordering Code: 0063235

UPC: 098268209778

Lead Free: YES

2 In Lead Free Double Check Valve Assembly, Quarter Turn Shutoff, Single Top Entry

  • Top entry
  • Replaceable seats and seat discs
  • Lead free construction
  • Modular compact design
Specifications
Backflow Preventer Type Double Check Valve Assembly
Body Finish Cast Bronze
Body Material Lead Free Bronze
Body Pattern Inline
Brand Name Watts
Buy American Act Compliant USA
Bypass No
Cap And Tether No
Disc Material Silicone
EAN 098268209778
Elbow Fitting No
Hazard Protection Level Non Health Hazard
Hot And Harsh Water No
Hydrant Connection No
Inlet Connection Size 2 IN
Inlet Connection Type Female Threaded
Inlet Shutoff Valve Type Quarter Turn Ball Valve
Inlet Thread Type NPT
Lead Free YES
Maximum Temperature-Fahrenheit 180
Maximum Working Pressure-BAR 12.10
Maximum Working Pressure-PSI 175
Meter Type No Meter
Minimum Temperature - Celsius 0.50
Minimum Temperature-Fahrenheit 33
Outlet Connection Size 2 IN
Outlet Connection Type Female Threaded
Outlet Shutoff Valve Type Quarter Turn Ball Valve
Outlet Thread Type NPT
Part Number 0063235
Polymer Coating No
Pressure Operation Continuous
Protection Type Backpressure and Backsiphonage
Seat Material Engineered Plastic
Series LF007
Strainer No
Tradename None
Type Kit