Skip to Main Content

LF007-QT (W/PRESS) 1/2

Part of the LF007 Series

Ordering Code: 0063238

UPC: 098268118759

Lead Free: YES

1/2 In Lead Free Double Check Valve Assembly, Quarter Turn Shutoff, Single Top Entry, Viega Propress (R) Adaptors

  • Top entry
  • Lead free construction
  • Replaceable seats and seat discs
  • NPT inlet and outlet connections with Viega ProPress (R) Adaptors
Specifications
Backflow Preventer Type Double Check Valve Assembly
Body Finish Epoxy Coated
Body Material Lead Free Bronze
Body Pattern Inline
Brand Name Watts
Bypass No
Cap And Tether No
Disc Material Rubber
EANUCCCode 098268118759
Elbow Fitting No
Hazard Protection Level Non Health Hazard
Hot And Harsh Water No
Hydrant Connection No
Inlet Connection Size 1/2 IN
Inlet Connection Type Press
Inlet Shutoff Valve Type Quarter Turn Ball Valve
Inlet Thread Type Does Not Apply To Product
Lead Free YES
Maximum Temperature-Fahrenheit 180
Maximum Working Pressure-BAR 12.10
Maximum Working Pressure-PSI 175
Meter Type No Meter
Minimum Temperature - Celsius 1.00
Minimum Temperature-Fahrenheit 33
Outlet Connection Size 1/2 IN
Outlet Connection Type Press
Outlet Shutoff Valve Type Quarter Turn Ball Valve
Outlet Thread Type Does Not Apply To Product
Part Number 0063238
Polymer Coating No
Pressure Operation Continuous
Protection Type Backpressure and Backsiphonage
Seat Material Rubber
Series LF007
Strainer No
Type Kit