LF007
Lead Free* Double Check Valve Assembly Backflow Preventers with Freeze Sensor
Series LF007 Lead Free* double check valve assembly backflow preventers include sensors for use with SentryPlus Alert® technology. The small diameter assemblies include a freeze sensor to signal when temperature nears the freezing point. Model IOT large diameter assemblies include sensors to measure pressure fluctuations at three points for monitoring and assessment of performance.
Activated with an add-on connection kit, the freeze sensor on small diameter assemblies, sizes 1/2 to 2 IN, triggers alerts to help facility personnel reduce equipment damage and repair that may result from cold weather conditions. Available for building and irrigation management systems.
To learn more visit: https://www.watts.com/freeze-detection
All large diameter assemblies, sizes 2 1/2 and 3 IN, are enveloped in ArmorTek®, a patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion. Model IOT comes equipped with pressure sensors enabling monitoring and assessment of assembly performance; available with NRS gate valves only. The required add-on connection kit is compatible with most building management and building automation systems.
The series is designed to prevent the reverse flow of liquids from backpressure or backsiphonage in a plumbing system where there is a non-health hazard. Compact construction for installation in tight spaces. The single cover, top entry design provides convenient access for maintenance. Replaceable seats and seat discs. No special tools required for servicing.
To learn more visit: https://www.watts.com/armortek
To learn more visit: Series LF007-LF709 with Pressure Monitoring
Features
- Sensor signals to indicate when temperature nears the freezing point once activated by an add-on BMS/IMS connection kit, sizes 1/2 to 2 IN
- Modular, compact design to facilitate assembly and maintenance
- Pressure sensors on Model IOT to enable monitoring and assessment of assembly performance when activated with an add-on connection kit, sizes 2 1/2 and 3 IN with NRS gate valves
- Advanced ArmorTek coating technology to resist corrosion of internals, sizes 2 1/2 and 3 IN
- Lead free* top-mounted test cocks
- Captured spring assemblies for safety
- Replaceable seats and seat discs
- Low pressure drop
Literature
-
- 007, LF007 - Repair Kits Parts Breakdown
- 007, LF007, 007DCDA - Repair Kits Parts Breakdown
- Brochure - Backflow Prevention and Flow Control for Waterworks
- Brochure - Backflow Prevention and Flow Control Plumbing
- Flyer - Pressure Monitoring with SentryPlus Alert Technology
- Flyer - Pressure Monitoring with SentryPlus Alert Technology (French)
- Installation Instructions - 007, LF007 Sizes 1/2 - 2 IN
- Installation Instructions - BMS/IMS Freeze Sensor Connection Kit - Watts
- Installation Instructions - LF007 Model IOT
- Installation Instructions - LF007 Sizes 2 1/2 - 3 IN
- Installation Instructions - Pressure Sensing BMS Monitoring Connection Kit - LF007 and LF709
- Installation Instructions - Pressure Sensor Module Replacement Kit - LF007 and LF709
- Price List - Backflow Prevention Repair Kits & Service Parts
- Product Flyer - Watts Valves with Press Connections
- Specification Sheet - LF007 (French)
- Specification Sheet - LF007 (Spanish)
- Specification Sheet - LF007 Sizes 1/2 - 2 IN
- Specification Sheet - LF007 Sizes 1/2 - 2 IN (French)
- Specification Sheet - LF007 Sizes 1/2 - 2 IN (Spanish)
- Specification Sheet - LF007 Sizes 2 1/2 - 3 IN
- Specification Sheet - LF007 Sizes 2 1/2 - 3 IN (French)
- Specification Sheet - LF007 Sizes 2 1/2 - 3 IN (Spanish)
- Specification Sheet - Pressure Sensor
- White Paper - ArmorTek Advanced Coating System
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LF007
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |