994RPDA-FS
Reduced Pressure Detector Assembly Backflow Preventers with Flood Sensor, Stainless Steel - Sizes 2 1/2 – 6 IN
Series 994RPDA-FS reduced pressure detector assembly backflow preventers help stop the reverse flow of fire protection system substances being pumped or siphoned into the potable water supply. A meter incorporated to detect ground leaks and unauthorized illegal taps greatly reduces annual water expenses. Ideal for installation on fire protection systems. Check with local water authorities for installation requirements. Maximum Working Pressure: 175 psi (12.06 bar).
This series features an integrated flood sensor with SentryPlus Alert® Technology to detect excessive water discharges from the relief valve. Activated through an add-on connection kit, the sensor can trigger the alert system sending notification of flood detection to facility personnel. Connection kits are available for BMS and cellular communication.
To Learn more visit: https://www.watts.com/floodprotectionsystem/
Features
- Integrated sensor on relief valve for flood detection
- Flood alert feature available with add-on connection kit, compatible with BMS and cellular communication
- Stainless steel body and stainless steel internal parts provide strength, resists corrosion, and weighs less than competitive
- Half the weight of competitive designs
- Short lay length making installation and maintenance simple and easy
- Bottom-mounted relief valve reducing clearance requirements when installed against an outside wall
- Torsion spring check valves providing the maximum flow at low pressure drop
Literature
-
- Brochure - Backflow Retrofit Spool Simple Order Form
- Installation Instructions - 994-FS, 994RPDA-FS
- Installation Instructions - BMS Flood Sensor Connection Kit
- Installation Instructions - Cellular Flood Sensor Connection Kit
- Installation Instructions - Custom Flood Sensor Settings
- Price List - Backflow Prevention Repair Kits & Service Parts
- Specification Sheet - 994RPDA-FS
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 994RPDA-FS
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |