009-FS
Reduced Pressure Zone Assembly Backflow Preventers with Flood Sensor, Bronze Body, Sizes 1/4 - 2 IN
Series 009-FS reduced pressure zone assembly backflow preventers are designed to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. They have a bronze body construction (1/4 to 2 inch) or FDA approved epoxy coated cast iron (2 1/2 to 3 inch), two in-line independent check valves, replaceable check seats with an intermediate relief valve, and ball valve test cocks. Series 009-FS is ideal for protection of health hazard cross-connections or for containment at the service line entrance. Check with local water authorities for installation requirements. Maximum working pressure is 175 psi (12.06 bar).
This series features an integrated flood sensor with SentryPlus™ Alert technology to detect excessive water discharges from the relief valve. Activated through an add-on connection kit, the sensor can trigger the alert system sending notification of flood detection to facility personnel. Connection kits are available for BMS and cellular communication.
To learn more visit: https://www.watts.com/LF009FS
Features
- Integrated sensor on relief valve for flood detection
- Alert features available with add-on sensor connection kit
- Compact, space-saving design
- Single cover, top-entry design allows for convenient access for maintenance
- Captured springs for safe maintenance
- Seats and seat discs are replaceable
- Flood alert feature available with add-on connection kit, compatible with BMS and cellular communication
Literature
-
Literature
- Brochure - Backflow Prevention and Flow Control Plumbing
- Brochure - Backflow Prevention and Flow Control Plumbing (Spanish)
- Flyer - Series 009 with SentryPlus Alert Technology
- Installation Instructions - 009, LF009, 009-FS, LF009-FS
- Installation Instructions - Custom Flood Sensor Settings
- Installation Instructions - Flood Sensor BMS Connection Kits - 009, 009-FS, LF009-FS, LFU009-FS, SS009-FS, U009-FS, LF909-FS Small
- Installation Instructions - Flood Sensor Cellular Connection Kits - 009, 009-FS, LF009-FS, LFU009-FS, SS009-FS, U009-FS, LF909-FS Small
- Specification Sheet - 009, 009-FS
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 009-FS
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |