Skip to Main Content
Logo

009M2-QT 1 HD

Part of the 009 Series

Ordering Code: 0953372

UPC: 098268841480

Lead Free: NO

1 In Bronze Reduced Pressure Zone Assembly, Quarter Turn Shutoff Valves With Tee Handles

This 1 inch reduced pressure zone assembly is designed to prevent the flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure in accordance with national plumbing codes and water authority requirements. Its compact modular design facilitates easy maintenance with a single access cover for in-line repairs. It is ideal for protection in continuous pressure piping applications and at cross-connections identified as health hazards and for contaminants at the service line entrance. This assembly consists of a bronze body, NPT end connections, quarter turn ball valve shutoffs with tee handles, top mounted test cocks, two in-line independent check valves, captured springs, and for reduced space requirements replaceable check seats with an internal relief valve.

Product Features

  • Large body passages provides a low pressure drop
  • Bronze body construction for durability
  • Internal relief valve for reduced installation clearances
  • Captured springs for safe maintenance
  • Single access cover and modular check construction for the ease of maintenance
  • NPT inlet and outlet connections
  • Replaceable seats for an economical repair
  • Quarter turn full port resilient seated ball valve shutoffs
  • Test cocks are screwdriver slotted
Specifications
Backflow Preventer Type Reduced Pressure Zone Assembly
Body Finish Bronze
Body Material Bronze
Body Pattern Inline
Brand Name Watts
Bypass No
Cap And Tether No
Disc Material Silicone
Elbow Fitting No
GDS Status Registered
Hazard Protection Level Health Hazard
Hot And Harsh Water No
Hydrant Connection No
Inlet Connection Size 1 IN
Inlet Connection Size-Metric 25 MM
Inlet Connection Type Female Threaded
Inlet Shutoff Valve Type Quarter Turn Ball Valve
Inlet Thread Type NPT
Lead Free NO
Maximum Temperature-Fahrenheit 180
Maximum Working Pressure-BAR 12.10
Maximum Working Pressure-PSI 175
Meter Type No Meter
Minimum Temperature - Celsius 0.50
Minimum Temperature-Fahrenheit 33
Model Number 009M2-QT 1 HD
Outlet Connection Size 1 IN
Outlet Connection Type Female Threaded
Outlet Shutoff Valve Type Quarter Turn Ball Valve
Outlet Thread Type NPT
Part Number 0953372
Polymer Coating No
Pressure Operation Continuous
Protection Type Backpressure and Backsiphonage
Seat Material Stainless Steel
Series 009
Strainer No
Type Valve to Accessory

Product Accessories