Skip to Main Content
Logo

009M3-QT 3/4

Part of the 009 Series

Ordering Code: 0063030

UPC: 098268802214

Lead Free Model Available

3/4 In Bronze Reduced Pressure Zone Assembly Backflow Preventer, Quarter Turn Shutoff Valves

  • Replaceable seats for an economical repair
  • Captured springs for safe maintenance
  • Quarter turn full port resilient seated ball valve shutoffs
  • NPT inlet and outlet connections
  • Bronze body construction for durability
  • Single access cover and modular check construction for the ease of maintenance
  • Large body passages provides a low pressure drop
  • Test cocks are screwdriver slotted
  • Internal relief valve for reduced installation clearances
Specifications
Backflow Preventer Type Reduced Pressure Zone Assembly
Body Finish Bronze
Body Material Bronze
Body Pattern Inline
Brand Watts
Buy American Act Compliant USA
Bypass No
Cap And Tether No
Disc Material Silicone
EAN 098268802214
Elbow Fitting No
GDS Status Registered
Hazard Protection Level Health Hazard
Hot And Harsh Water No
Hydrant Connection No
Inlet Connection Size 3/4 IN
Inlet Connection Size-Metric 20 MM
Inlet Connection Type Female Threaded
Inlet Shutoff Valve Type Quarter Turn Ball Valve
Inlet Thread Type NPT
Lead Free NO
Maximum Temperature-Fahrenheit 180
Maximum Working Pressure-BAR 12.10
Maximum Working Pressure-PSI 175
Meter Type No Meter
Minimum Temperature - Celsius 0.50
Minimum Temperature-Fahrenheit 33
Outlet Connection Size 3/4 IN
Outlet Connection Type Female Threaded
Outlet Shutoff Valve Type Quarter Turn Ball Valve
Outlet Thread Type NPT
Part Number 0063030
Polymer Coating No
Pressure Operation Continuous
Protection Type Backpressure and Backsiphonage
Seat Material Engineered Plastic
Series 009
Strainer No
Tradename None
Type Kit