Skip to Main Content
Logo

909ELA

Part of the 909 Series

Ordering Code: 0881370

UPC: 098268310764

Lead Free: Not In Scope

Air Gap Vent Elbow For 1/4-1/2 In 009, 3/4 In 009M2/M3, 1/2-1 In 995 Series

This air gap for reduced pressure zone assembly, 1/4-1/2 IN series 009, 3/4 IN series 009M2 and 009M3, and 1/2-1 IN series 995, provides an unobstructed, physical separation between the discharge end of a potable water supply line and an open receiving vessel. The installation of an air gap and drain line are recommended on reduced pressure zone assemblies. It can be installed vertically or horizontally (vent elbow required for vertical installation).

Product Features

  • Nusicance discharge
  • Metal construction
  • Durable coating
  • Air gap fitting
Specifications
Body Material Bronze
BrandName Watts
Fastener Material Zinc Plated Steel
LeadFree Not In Scope
ModelNumber 909ELA
Part Number 0881370
Series 909
Valve Size 1/2 - 1 IN