Skip to Main Content
Logo

919-ELC

Part of the 919 Series

Ordering Code: 0881578

UPC: 098268336047

Lead Free: Not In Scope

Air Gap Vent Elbow For 3/4 To 1 In 919 Series

This air gap for reduced pressure zone assembly, 3/4-1 IN series 919, provides an unobstructed, physical separation between the discharge end of a potable water supply line and an open receiving vessel. The installation of an air gap and drain line are recommended on reduced pressure zone assemblies. It can be installed vertically or horizontally (vent elbow required for vertical installation).

Product Features

  • Durable coating
  • Metal construction
  • Use on series 919
  • Nusicance discharge
Specifications
Body Material Bronze
BrandName Watts
Fastener Material Zinc Plated Steel
Inlet Connection Size 2 1/4 IN
LeadFree Not In Scope
ModelNumber 919-ELC
Part Number 0881578
Series 919
Valve Size 3/4 - 1 IN