Skip to Main Content
Logo

LF009M2-QT 1 HD

Part of the LF009 Series

Ordering Code: 0960084

UPC: 098268705591

Lead Free: YES

1 In Lead Free Reduced Pressure Zone Assembly With Quarter Turn Shutoff Valves And Tee Handles

This 1 inch lead free bronze reduced pressure zone assembly is designed to prevent the flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure in accordance with national plumbing codes and water authority requirements. Its compact modular design facilitates easy maintenance with a single access cover for in-line repairs. It is ideal for protection in continuous pressure piping applications and at cross-connections identified as health hazards and for contaminants at the service line entrance. This assembly consists of NPT end connections, quarter turn ball valve shutoffs with tee handles, top mounted test cocks, two in-line independent check valves, captured springs, and replaceable check seats with an internal relief valve for reduced space requirements.

Product Features

  • Single access cover and modular check construction for the ease of maintenance
  • NPT inlet and outlet connections
  • Quarter turn full port resilient seated ball valve shutoffs
  • Lead free bronze body construction for durability
Specifications
Backflow Preventer Type Reduced Pressure Zone Assembly
Body Finish Cast Bronze
Body Material Lead Free Bronze
Body Pattern Inline
Brand Name Watts
Bypass No
Bypass Size Does Not Apply To Product
Cap And Tether No
Disc Material Silicone
Elbow Fitting No
Hazard Protection Level Health Hazard
Hot And Harsh Water Yes
Hydrant Connection No
Inlet Connection Size 1 IN
Inlet Connection Size-Metric 25 MM
Inlet Connection Type Female Threaded
Inlet Shutoff Valve Type Ball Valve
Inlet Thread Type NPT
Lead Free YES
Maximum Temperature-Fahrenheit 180
Maximum Working Pressure-BAR 12.10
Maximum Working Pressure-PSI 175
Meter Type Does Not Apply To Product
Minimum Temperature - Celsius 0.50
Minimum Temperature-Fahrenheit 33
Model Number LF009M2-QT 1 HD
Outlet Connection Size 1 IN
Outlet Connection Type Female Threaded
Outlet Shutoff Valve Type Ball Valve
Outlet Thread Type NPT
Part Number 0960084
Polymer Coating No
Pressure Operation Continuous
Protection Type Backpressure and Backsiphonage
Seat Material STAINLESS STEEL/PLASTIC
Series LF009
Strainer No
Type Valve to Accessory

Product Accessories