Skip to Main Content
Logo

LF009M3-QT 3/4 R

Part of the LF009 Series

Ordering Code: 0960073

UPC: 098268705553

Lead Free: YES

3/4 In Lead Free Reduced Pressure Zone Assembly, Quarter Turn Shutoff Valves, Tee Handles

This 3/4 inch lead free reduced pressure zone assembly is designed to prevent the flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure in accordance with national plumbing codes and water authority requirements. It is ideal for protection in continuous pressure piping applications and at cross-connections identified as health hazards and for contaminants at the service line entrance. Its compact modular design facilitates easy maintenance with a single access cover for in-line repairs. This assembly consists of a lead free bronze body, NPT end connections, quarter turn ball valve shutoffs with tee handles, top mounted test cocks, two in-line independent check valves, captured springs, and replaceable check seats with an internal relief valve for reduced space requirements.

Product Features

  • Quarter turn full port resilient seated ball valve shutoffs
  • Single access cover and modular check construction for the ease of maintenance
  • Lead free bronze body construction for durability
  • NPT inlet and outlet connections
Specifications
Backflow Preventer Type Reduced Pressure Zone Assembly
Body Finish Bronze
Body Material Lead Free Bronze
Body Pattern Inline
Brand Name Watts
Bypass No
Cap And Tether No
Disc Material Silicone
EANUCCCode 098268705553
Elbow Fitting No
Hazard Protection Level Health Hazard
Hot And Harsh Water No
Hydrant Connection No
Inlet Connection Size 3/4 IN
Inlet Connection Size-Metric 19 MM
Inlet Connection Type Female Threaded
Inlet Shutoff Valve Type Quarter Turn Ball Valve
Inlet Thread Type FPT
Lead Free YES
Maximum Temperature-Fahrenheit 180
Maximum Working Pressure-BAR 12.10
Maximum Working Pressure-PSI 175
Meter Type No Meter
Minimum Temperature - Celsius 1.00
Minimum Temperature-Fahrenheit 33
Outlet Connection Size 3/4 IN
Outlet Connection Type Female Threaded
Outlet Shutoff Valve Type Quarter Turn Ball Valve
Outlet Thread Type FPT
Part Number 0960073
Polymer Coating No
Pressure Operation Continuous
Protection Type Backpressure and Backsiphonage
Seat Material Stainless Steel
Series LF009
Strainer No
Type Valve to Accessory

Product Accessories