Skip to Main Content

LF009-QT (W/PRESS) 1/2

Part of the LF009 Series

Ordering Code: 0391026

UPC: 098268119060

Lead Free: YES

1/2 In Lead Free Reduced Pressure Zone Assembly, Quarter Turn Shutoff Valves, Viega Propress (R) Adaptors

  • Single access cover and modular check construction for the ease of maintenance
  • Lead free bronze body construction for durability
  • Quarter turn full port resilient seated ball valve shutoffs
  • NPT inlet and outlet connections with Viega ProPress (R) adaptors
Specifications
Backflow Preventer Type Reduced Pressure Zone Assembly
Body Finish Bronze
Body Material Lead Free Bronze
Body Pattern Inline
Brand Name Watts
Bypass No
Cap And Tether No
Disc Material Silicone
EANUCCCode 098268119060
Elbow Fitting No
Hazard Protection Level Health Hazard
Hot And Harsh Water No
Hydrant Connection No
Inlet Connection Size 1/2 IN
Inlet Connection Size-Metric 13 MM
Inlet Connection Type Press
Inlet Shutoff Valve Type Quarter Turn Ball Valve
Inlet Thread Type Does Not Apply To Product
Lead Free YES
Maximum Temperature-Fahrenheit 180
Maximum Working Pressure-BAR 12.10
Maximum Working Pressure-PSI 175
Meter Type No Meter
Minimum Temperature - Celsius 1.00
Minimum Temperature-Fahrenheit 33
Outlet Connection Size 1/2 IN
Outlet Connection Type Press
Outlet Shutoff Valve Type Quarter Turn Ball Valve
Outlet Thread Type Does Not Apply To Product
Part Number 0391026
Polymer Coating No
Pressure Operation Continuous
Protection Type Backpressure and Backsiphonage
Seat Material Stainless Steel
Series LF009
Strainer No
Type Valve to Accessory